The MX0030A/31A/32A InfiniiMax 4 series probe amplifiers provide the highest bandwidth (maximum up to 52 GHz) and an RCRC input impedance profile to support maximum speed with minimal loading.
With measurements ranging up to 52 GHz, these amplifiers are suitable for assessing next-generation high-speed signals with performance and precision and can be used to probe differential as well as single-ended signals.
These amplifiers support a wide variety of flexible connectivity solutions, covering emerging signaling standards such as PCIe 6/7, IEEE 802.3CK, and other high-speed signal debug and validation test needs.
With a broad range of supported probe heads and accessories (new as well as backward compatibility to most InfiniiMax III / III+ probe heads), these probe amplifiers cater to a wide variety of probing situations including faster and harder to probe small geometry target devices.
Key Features:
- High Bandwidth Probing requirements of up to 52 GHz
- RCRC Input Impedance Architecture
- Two Input Attenuation Range options
- 1 Vpp, ±0.5V @5:1 Highest precision measurement on 1 Vpp (Maximum Input Range)
- 2 Vpp, ±1V @10:1 High voltage measurement on 2 Vpp (Maximum Input Range)
- AutoProbe lll interface
InfiniiMax 4 Series Probes Family Diagram
Click on items in this picture!
Links to PDF Documents
- MX0030A/31A/32A InfiniiMax 4 Series RCRC Probe Amplifiers & Probe Heads User’s Guide
- InfiniiMax RCRC Probing System Data Sheet
Compatibility
| Oscilloscope Series | Compatible | Oscilloscope Software |
|---|---|---|
| UXR-Series (1 mm model) | ♦ | Infiniium 11.60 or higher |
| UXR-Series (1.85 mm model) | ♦ | Infiniium 11.60 or higher |
| XR8-Series | ♦ | Infiniium 2026 or higher |